IESNA:LM-63-2002
[TEST]P1641402
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-727-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 70CRI 2700K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (64) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23653.4
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5736.9 5538.0 5212.8 4936.9 4710.2 4554.0 4479.1 4474.9 4536.9 4699.5 4941.2 5304.8 5674.9 6057.7 6421.4 
6770.0 7165.8 7604.3 8074.9 8693.0 9225.7 9343.3 8815.0 7480.2 5482.3 3987.2 3135.8 2440.6 1882.4 1208.6 675.9 
265.2 107.0 32.1 2.1 0.0 0.0 
5736.9 5555.1 5229.9 4939.0 4716.6 4556.1 4474.9 4468.4 4532.6 4688.8 4936.9 5279.1 5672.7 6064.2 6434.2 
6812.8 7247.0 7692.0 8192.5 8795.7 9315.5 9413.9 8921.9 7670.6 5636.4 4066.3 3133.7 2487.7 1946.5 1204.3 680.2 
273.8 113.4 34.2 2.1 0.0 0.0 
5736.9 5531.5 5217.1 4939.0 4718.7 4564.7 4479.1 4464.2 4511.2 4656.7 4896.2 5227.8 5655.6 6106.9 6547.6 
6994.6 7475.9 7995.7 8545.4 9135.8 9608.5 9683.4 9163.6 7897.3 5788.2 4064.2 3225.7 2579.7 2077.0 1396.8 789.3 
370.1 188.2 74.9 17.1 2.1 0.0 
5736.9 5589.3 5279.1 5016.0 4806.4 4656.7 4556.1 4521.9 4536.9 4633.1 4838.5 5127.3 5552.9 6027.8 6575.4 
7129.4 7704.8 8316.6 9007.5 9668.4 10275.9 10434.2 9997.8 8981.8 6780.7 4417.1 3341.2 2919.8 2573.3 2079.1 1272.7 
669.5 415.0 235.3 72.7 2.1 0.0 
5736.9 5600.0 5328.3 5080.2 4877.0 4733.7 4633.1 4571.1 4547.6 4575.4 4690.9 4915.5 5238.5 5683.4 6224.6 
6898.4 7632.1 8350.8 9215.0 10066.3 11103.7 11897.3 12104.8 11542.2 10207.5 7009.6 3914.4 2941.2 2716.6 2609.6 
2432.1 1604.3 977.5 511.2 181.8 4.3 0.0 
5736.9 5664.2 5428.9 5204.3 5026.7 4889.8 4782.9 4703.7 4656.7 4639.6 4665.2 4765.8 4958.3 5244.9 5679.1 
6205.3 6900.5 7741.2 8678.1 9683.4 10979.7 12616.0 14216.0 15067.4 15009.6 14021.4 10823.5 5664.2 3170.0 2641.7 
2485.6 2220.3 1495.2 1063.1 267.4 8.6 0.0 
5736.9 5700.5 5512.3 5328.3 5185.0 5050.3 4947.6 4870.6 4821.4 4787.2 4789.3 4832.1 4921.9 5084.5 5349.7 
5732.6 6254.5 6906.9 7711.2 8765.8 9961.5 11426.7 13328.3 15985.0 18395.7 19662.0 19818.2 18444.9 13801.1 7632.1 
3779.7 2246.0 1604.3 1082.4 720.9 77.0 0.0 
5736.9 5726.2 5608.5 5475.9 5362.6 5253.5 5165.8 5108.0 5063.1 5031.0 5031.0 5043.8 5078.1 5148.7 5289.8 
5529.4 5897.3 6434.2 7159.3 8092.0 9257.7 10667.4 12256.7 13940.1 15831.0 18680.2 22840.6 25413.9 24598.9 19540.1 
13933.7 9501.6 5597.9 2147.6 699.5 128.3 0.0 
5736.9 5724.1 5612.8 5493.0 5381.8 5279.1 5193.6 5138.0 5093.0 5065.2 5063.1 5075.9 5108.0 5170.0 5292.0 
5512.3 5861.0 6372.2 7097.3 7978.6 9148.7 10590.4 12096.2 13794.6 15565.8 18062.0 22173.2 25401.0 24806.4 19775.4 
14119.8 9529.4 5484.5 2027.8 620.3 130.5 0.0 
5736.9 5756.1 5711.2 5644.9 5587.2 5520.8 5465.2 5439.6 5435.3 5446.0 5458.8 5475.9 5490.9 5520.8 5587.2 
5719.8 5963.6 6374.3 7005.3 7843.8 8919.8 10166.8 11420.3 12626.7 13612.8 14667.4 16081.3 18239.5 19204.3 17394.6 
13561.5 8404.3 3253.5 699.5 175.4 32.1 0.0 
5736.9 5756.1 5747.6 5741.2 5736.9 5717.6 5719.8 5743.3 5794.6 5861.0 5931.5 5989.3 6042.8 6089.8 6151.9 
6246.0 6415.0 6731.5 7240.6 8032.1 9075.9 10226.7 11527.3 12628.9 13576.5 14459.9 15649.2 17041.7 16055.6 12981.8 
9974.3 6117.6 1779.7 453.5 201.1 89.8 0.0 
5736.9 5756.1 5747.6 5730.5 5717.6 5692.0 5666.3 5662.0 5674.9 5687.7 5696.2 5694.1 5677.0 5664.2 5649.2 
5653.5 5719.8 5884.5 6213.9 6752.9 7610.7 8641.7 9826.7 10913.4 11972.2 12932.6 14139.0 15386.1 13935.8 10883.4 
8070.6 4387.2 1161.5 338.0 164.7 72.7 0.0 
5736.9 5679.1 5644.9 5600.0 5542.2 5458.8 5371.1 5292.0 5225.7 5157.2 5082.3 4992.5 4894.1 4789.3 4686.6 
4579.7 4515.5 4517.6 4607.5 4874.9 5358.3 6083.4 6949.7 7730.5 8382.9 8913.4 9589.3 9946.5 8404.3 6059.9 
3533.7 1232.1 338.0 98.4 36.4 15.0 0.0 
5736.9 5672.7 5548.7 5377.5 5180.7 4928.3 4675.9 4402.1 4132.6 3873.8 3587.2 3298.4 2998.9 2652.4 2323.0 1965.8 
1615.0 1279.1 981.8 744.4 586.1 502.7 464.2 462.0 434.2 363.6 278.1 198.9 143.3 107.0 81.3 62.0 42.8 29.9 21.4 17.1 0.0 
5736.9 5612.8 5377.5 5054.5 4690.9 4265.2 3816.0 3390.4 2900.5 2406.4 1910.2 1424.6 994.7 699.5 532.6 457.8 415.0 
382.9 348.7 318.7 282.4 250.3 218.2 186.1 154.0 124.1 100.5 83.4 68.4 53.5 42.8 34.2 25.7 21.4 17.1 15.0 0.0 
5736.9 5552.9 5187.2 4735.8 4196.8 3627.8 3007.5 2357.2 1717.6 1140.1 744.4 577.5 504.8 453.5 408.6 363.6 323.0 
286.6 248.1 216.0 181.8 156.1 132.6 113.4 98.4 83.4 68.4 55.6 47.1 40.6 32.1 25.7 21.4 17.1 15.0 15.0 0.0 
5736.9 5478.1 4981.8 4376.5 3700.5 2969.0 2194.6 1437.4 874.9 639.6 556.1 494.1 432.1 378.6 327.3 284.5 246.0 209.6 
181.8 158.3 136.9 119.8 102.7 87.7 72.7 59.9 49.2 42.8 36.4 34.2 27.8 21.4 17.1 15.0 12.8 10.7 0.0 
5736.9 5390.4 4802.1 4096.3 3274.9 2425.7 1535.8 874.9 652.4 575.4 504.8 432.1 370.1 314.4 265.2 226.7 196.8 171.1 147.6 
126.2 107.0 92.0 74.9 62.0 53.5 44.9 38.5 34.2 29.9 27.8 27.8 23.5 17.1 15.0 10.7 8.6 0.0 
5736.9 5326.2 4635.3 3839.6 2894.1 1959.4 1086.6 703.7 609.6 539.0 457.8 382.9 318.7 265.2 224.6 192.5 166.8 143.3 121.9 
102.7 85.6 70.6 57.8 49.2 40.6 36.4 32.1 29.9 27.8 25.7 25.7 23.5 21.4 15.0 10.7 6.4 0.0 
5736.9 5281.3 4530.5 3664.2 2682.3 1636.4 864.2 656.7 581.8 507.0 419.3 344.4 280.2 233.2 198.9 171.1 145.5 124.1 102.7 85.6 
70.6 57.8 47.1 40.6 34.2 29.9 27.8 23.5 23.5 21.4 21.4 19.3 17.1 12.8 8.6 6.4 0.0 
5736.9 5202.1 4459.9 3561.5 2515.5 1490.9 795.7 639.6 566.8 489.8 397.9 320.9 261.0 218.2 186.1 158.3 132.6 109.1 89.8 74.9 
59.9 49.2 40.6 32.1 27.8 23.5 21.4 19.3 19.3 17.1 17.1 15.0 12.8 10.7 6.4 4.3 0.0 
5736.9 5187.2 4429.9 3516.6 2487.7 1439.6 791.4 639.6 566.8 481.3 397.9 323.0 258.8 216.0 186.1 156.1 130.5 107.0 87.7 72.7 
57.8 47.1 36.4 29.9 25.7 23.5 21.4 19.3 17.1 17.1 15.0 12.8 12.8 8.6 6.4 2.1 0.0 
